Cobot Welder, Powered by Beacon™

Cobot Welder, Powered by Beacon™

Hirebotics

Meet Cobot Welder. The first and only cobot welding system developed with your welders in mind. Your skilled welders do not need to be robot programmers to be more productive. Cobot Welder utilizes a purpose built interface for welding that utilizes familiar technology to all welders - smart phones and web browsers. It's the easiest to use weld system available. Industrial-grade robot welding with consumer-level ease-of-use at a phenomenal price point!

The Cobot Welder is built on industry proven, standard equipment: Universal Robots UR10e; Miller's cobot welding package which includes the Invision 352 and S74 wirefeeder; Tregaskiss Tough Gun welding torch; Siegmund welding table (32" x 48"; 5/8" holes on 2" centers); and Hirebotics' welding software.

Typical lead time of 2 weeks and a 30 day return policy.

Besøg hjemmeside

Kontakt os

Din forespørgsel bliver sendt til vores UR+ partner, som kontakter dig hurtigts muligt.
Lokalkontor
  • Universal Robots A/S
  • Energivej 51
  • 5260 Odense S
Kontakt os: (+45) 89 93 89 89