KIT-UR-G
KIT-UR-G
KIT-UR-G
KIT-UR-G

KIT-UR-G

Electric 2-finger parallel gripper with rubber cover and capacitor box. The system can be assembled on the UR3, UR5 or UR10 collaborative robots and the included capacitor box allows for a direct connection to the robot wrist. Standard fingers are also included.

Manufacturer:Gimatic

Description

Electric 2-finger parallel gripper with rubber cover and capacitor box. The system can be assembled on the UR3, UR5 or UR10 collaborative robots and the included capacitor box allows for a direct connection to the robot wrist. Standard fingers are also included.

Mount the gripper with the included mechanical flange to the wrist of the robot and install the protective cover and the capacitor box. The system can be electrically connected directly to the M8 plug connector at the wrist of the robot (not cables along the robot arm). The system can be operated via digital input and output to/from the tool interface of the UR robot.

Related products

Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT