HIWIN X-Series
HIWIN X-Series
HIWIN X-Series
HIWIN X-Series
HIWIN X-Series
HIWIN X-Series
HIWIN X-Series
HIWIN X-Series

HIWIN X-Series

X-series Electric Grippers, X for expert, includes five different models depending on the gripping stroke and force required. This series is characterized by the flexibility of the control system. HIWIN released the second-generation gripper controller XEG-C2. Here, the users can choose to run the gripper in position control with the move function, for fast positioning, or to use force control with the grip function, to grasp object with a pre-defined certain force, depending on the object. All X Series cleanliness grade: ISO Class 5 (XEG-32-PR Cleanliness grade: ISO Class 3).

Manufacturer:Hiwin

Description

X-series Electric Grippers, X for expert, includes five different models depending on the gripping stroke and force required. This series is characterized by the flexibility of the control system. HIWIN released the second-generation gripper controller XEG-C2. Here, the users can choose to run the gripper in position control with the move function, for fast positioning, or to use force control with the grip function, to grasp object with a pre-defined certain force, depending on the object. All X Series cleanliness grade: ISO Class 5 (XEG-32-PR Cleanliness grade: ISO Class 3).

Related products

Contact us

Your inquiry will be sent to our partner, who will contact you as soon as possible.
Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT