The CoBo-Stack is a versatile palletizing solution. It can stack anything from paper to packets of various sizes and heights. The CoBo-Stack does the unpopular monotonic tasks for you, hence gives you or your employees the freedom to focus on more important parts of production. Through its dual pallet design the CoBo Stack is able to run continuously 24/7. The CoBo-Stack has proven its value with a wide range of happy customers. MBO delivers the CoBo-Stack ready for use. Plug it into a normal socket and with a short briefing it´s ready to go. The unique patented gripper lets you stack a wide range of products. Our intelligent software allows for over 30 different palletizing layouts, to give you all the layouts you’re used to. Through its mobile design on four wheels, it can easily be put where needed, and is ready to start a new job in less than five minutes.
Plug and play. The CoBo-Stack is set up by a service employee. After a short training session, your employees can operate and adjust the machine independently. A safety fence is not necessary.
After entering the selected gripper, the package size (HxWxD) and the dimensions of the pallet, you can start. Place one or two pallets correctly, press play and let the first package retract. The CoBo-Stack will palletise up to your selected height.
You can decide for yourself whether a pallet that has been started should continue to be filled, whether you start on the right or left side or whether you have a double pallet.
All in all, everything is controlled via a self-explanatory HMI. A traffic light system shows the operator whether the pallets need to be changed.