Dispensing

Collaborative robots add flexibility, efficiency, and freedom to your gluing, sealing, painting, and other dispensing tasks. With built-in force sensing, achieve consistent quality and precise placement to reduce waste and improve efficiency.

Application dispensing

Delivering perfection with dispensing cobots

Dispensing demands the precision of a surgeon's hand. In many manufacturing environments, even a tiny mistake can lead to significant failures. Collecting the wrong amount of materials or distributing them unevenly can result in defects of varying severity. Sometimes, addressing these defects requires reworking specific components, such as reapplying lubricants in machinery. In other scenarios, rejecting an entire batch is the only option, as it is when using less forgiving high-temperature or lead-free solder pastes in printed circuit board (PCB) assembly with surface-mount technology (SMT).

The consequences of inaccurate dispensing can be serious. Consider ineffective medications, contaminated nutritional products, hazardous chemicals, and structurally weak construction materials—all of which can result from poor dispensing practices.

Achieving consistent precision is nearly impossible without automation. Fortunately, compact and versatile cobots can be easily adapted to various dispensing tasks, which makes them a surprisingly cost-effective solution.

Dispensing cobots in action

Reduce waste and inconsistency

Reduce waste and inconsistency

Manual dispensing can be unreliable, even in smaller-scale production settings, mainly due to its inconsistencies. Different operators may collect varying amounts of materials, and their speed, pressure, and motion can fluctuate with each application, compromising the product quality. While both underapplication and overapplication can result in quality control issues, the latter is also responsible for unnecessary material waste.

Improve consistency safely

Improve consistency safely

Many dispensing tasks, such as gluing, sealing, and painting, can be daunting and repetitive. In some industrial settings, these processes become even more challenging. Some tasks demand unnatural movements and complex maneuvers that are tough for manual operators to perform consistently. Additionally, many dispensing applications involve hazardous materials that can pose safety risks to workers. In certain cases, substances are heated before dispensing, increasing the potential for burns or other injuries.

Cost effective automation

Cost effective automation

All these issues can be effectively resolved through automation, and with Universal Robots, implementing automation has never been easier. The compact and cost-effective cobots are equipped with advanced sensors and programmable features, making them ideal for repetitive dispensing tasks across various production environments. These versatile cobots are equipped with force-sensing and collision-detection features, making it easy to fit them into almost any industrial setup. This means you won’t need to make major changes or implement extensive safety measures like you would with traditional automation systems.

Complete your cobot

Our collaborative, industrial robots require add-ons to reach their full potential. This worlds of additional products in an entire ecosystem on its own. We at Universal Robots take the high pride in our ecosystem, which is called UR+.

Why Universal Robots?

Tried. Tested. Trusted.

Tried. Tested. Trusted.

Universal Robots has deployed over 100,000 cobots into every manufacturing industry. Companies of all sizes, from Fortune 500 giants to local contract machine shops, are leveraging our 6th generation cobots to increase productivity and quality and improve job satisfaction for their manufacturing teams.

Flexible

Flexible

UR cobots meet the demands for flexibility head-on with industry-leading ease-of-use, intuitive programming, and a powerful back-end for OEMs and developers to add value and meet specific needs. UR cobot-based systems generate ROI that is usually measured in months, not years.

Worker-safe, worker-friendly

Worker-safe, worker-friendly

Universal Robots has developed the most complete set of safety tools and functions in the industry. Our 17 safety protocols can be configured to meet the varied safety requirements of your plant or facilities and your application risk assessment, letting your manufacturing team work safely side-by-side with UR cobots.

Get in touch with Universal Robots

Thousands of businesses rely on Collaborative Robots to...

- Increase productivity
- Adapt to changing product demand
- Improve employee well-being and retention
- Staff through labor shortages

Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
UR Hotline: + 1-844-GO-COBOT