Control Boxes

Let's mount and connect the control box.

We provide two different versions of control boxes. Our standard version contains a controller hosted in an aluminum cabinet, while our OEM system (AC, DC version) comes without a cabinet.

Find the dimensions below.

Standard Control Box

Standard Control Box

The Standard Control Box is a fully enclosed cabinet, with a holder to attach the Teach Pendant on the front and 2 mounting points on the back. This is the standard version suited for most applications where the box will be situated in the open. It can be wall-mounted or placed on the ground.

Outer dimensions of the box:

  • Height (incl. handle): 448.5 mm
  • Width: 461.9 mm
  • Depth (including mounting bolts): 253.7 mm
  • Depth (including mounted Teach Pendant): 298 mm

Mounting bolt distance:

  • Horizontally: 410 mm
  • Bolt characteristics: See below.
Control Box Dimensions - PDF
Mounting Bolts

Mounting Bolts

The mounting bolts are used for hanging the Standard Control Box, as well as the Teach Pendant. They screw directly into the cabinet.

Dimensions:

  • Head diameter: 24 mm
  • Shank diameter: 12 mm
  • Shank length: 10 mm
OEM Control Box

OEM Control Box

The OEM Control Box is meant for integrators, OEM partners, or someone who would like to integrate the robot controller into another solution.

Outer dimensions of the box:

  • Height (incl. brackets): 199 mm
  • Length (incl. cable strain relief): 498.7 mm
  • Depth: 189,5 mm

Mounting hole distance and size:

  • Horizontally: 260 mm Ø 10 mm
  • Vertically: 179 mm Ø 10 mm
OEM Control Box Dimensions - PDF
Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT