Let's define the robots payload and working area.
Let's define the robots payload and working area.
The robot arm is the center of the work cell. The current 2 product lines consist of 6 arms, ranging from 3 to 30 kg of payload and a working range spanning from 500 mm to around 1.8 meters.
See our full lineup of robots on the Product Page.
Universal Robots produce articulated 6-degrees of freedom robotic arms. They have built-in safety systems, making them capable of working collaboratively according to ISO 10218-1, if the application and risk assessment allows. Thereby the name, cobots (collaborative robots).
The robot arm consists of 6 rotational joints, each capable of moving ±360 degrees (except for the Wrist Joint on UR3e, which has limitless rotation).