Product Change Notification: Change to M8 female connector on the e-Series
Changing the M8 connecter on all e-series robots from a male version to a female version. The tool cap was also facelifted to fit with the female version.
Date: To be implemented in production at the 1st of September
Product(s) Affected: All e-Series
Overview
We have improved the M8 connector at the flange to move towards a more robust connector solution.
When: The first Cobot with M8 female will not ship before September. Detailed information about the date and technical details will be announced during Q3 2024.
Detailed info: The current M8 connector will be changed from a male version to a female version. The connector will be inside the tool cap as illustrated in the pictures below.
We will provide an adaptor (15 cm adaptor cable, Male – Male M8) to soften the transition and enable tools with the current connector type.
Pictures
If you have any questions, please contact your local Universal Robots distributor or open a ticket on MyUR.
Robot | Serial no. – first robot produced |
UR3e | 20245300905 |
UR5e | 20245501103 |
UR10e | 20245202450 |
UR16e | 20245600129 |