Compatibility of joints (CB-Series CB3 and e-Series)
In this article you can find a clear and comprehensible table, that shows which joint sizes can be used on which robot on which position. For CB3 and e-Series.
Created: July 20th, 2021.
Refers to: CB3 and e-Series spare parts compatibility
Note: CB3 and e-Series joints are NOT interchangeable between the two series. You can exchange joints only within the same series.
How to read: In the table below there are 3 columns (joint, useable as, and notes)
First to the left is the joint you are having - In the middle is useable as, which means which other types you can use it as - Last, is comments where it is stated if the output flange needs to be turned or wirebundle needs to be replaced. OPF means output flange.
E-series
Note: It is not possible to use Size 3 joints manufactured before November 12, 2020 on UR10e e-Series robots (it can still be used on UR5e e-Series robots).
Note: In the case a wirebundle replacement is necessary, you can find attached to this article the guide on how to perform the procedure on each specific joint (Guide available only for e-Series).
UR3e |
Useable as: | Comments: |
Size 2 Base |
|
|
Size 2 Shoulder |
|
|
Size 1 Elbow |
|
|
Size 0 Wrist 1 |
|
|
Size 0 Wrist 2
|
|
|
Size 0 Wrist 3 |
|
|
UR5e | Useable as: | Comments: |
Size 3 Base |
|
|
Size 3 Shoulder |
|
|
Size 3 Elbow |
|
|
Size 1 Wrist 1 |
|
|
Size 1 Wrist 2 |
|
|
Size 1 Wrist 3 |
|
|
UR10e/16e | Useable as: | Comments: |
Size 4 Base |
|
|
Size 4 Shoulder |
|
|
Size 3 Elbow |
|
|
Size 2 Wrist 1 |
|
|
Size 2 Wrist 2 |
|
|
Size 2 Wrist 3 |
|
|
CB-Series:
UR3 |
useable as: | Comments: |
Size 2 Base |
|
|
Size 2 Shoulder |
|
|
Size 1 Elbow |
|
|
Size 0 Wrist 1 |
|
|
Size 0 Wrist 2 |
|
|
Size 0 Wrist 3 |
|
|
UR5 | Useable as: | Comments: |
Size 3 Base |
|
|
Size 3 Shoulder |
|
|
Size 3 Elbow |
|
|
Size 1 Wrist 1 |
|
|
Size 1 Wrist 2 |
|
|
Size 1 Wrist 3
|
|
|
UR10 | Useable as: | Comments: |
Size 4 Base |
|
|
Size 4 Shoulder |
|
|
Size 3 Elbow |
|
|
Size 2 Wrist 1 |
|
|
Size 2 Wrist 2 |
|
|
Size 2 Wrist 3 |
|
|