CB3

The CB3-series precedes the e-Series and have been available in the market since 2008. The series consists of three cobots: the UR3, UR5, and UR10, all of which have enabled businesses globally to automate utilizing industrial, collaborative robots. All cobots of the CB3-series were also available as an OEM system.
-
UR3 CB3

UR3 CB3

Reach: 500 mm (19.7 in)

Payload: 3 kg (6.6 lbs)

With 360 degree rotation on all wrist joints and infinite rotation on the end joint, this table-top cobot supports you in high-precision tasks and light assembly tasks with ease.

Datasheet
UR5 CB3

UR5 CB3

Reach: 850 mm (33.5 in)

Payload: 5 kg (11 lbs)

This small to medium-sized cobot is ideal for when you plan on automating low-weight processing tasks. Thanks to its size, you can install the UR5 easily within your existing work floor.

Datasheet
UR10 CB3

UR10 CB3

Reach: 1300 mm (51.2 in)

Payload: 10 kg (22.04 lbs)

Benefit from this ideal combination of payload and reach. The UR10 enables you to carry out tasks like packaging and palletizing in facilities where there is a larger distance between different operating areas.

Datasheet

Universal Robots Academy

Interested in learning how to operate a CB3 robot? Free e-Learning courses and instructor-led online and in-person trainings are offered by Certified Trainers around the world.

CB3 e-Learning

CB3 e-Learning

Learn to program a CB3 robot in less than two hours.

Simulator-based Core Training

Simulator-based Core Training

Virtually program a UR cobot in a simulated training environment.

Others

Others

Browse our complete catalogue of UR Academy trainings.

Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT