BotX™ Cobot Welding System
BotX™ is a flexible solution that allows you to quickly increase your production capacity and consistently weld complex parts with high quality without making a capital investment. Red-D-Arc offers flexible options—BotX can be rented or leased on a short-term or long-term basis so you can try it with no commitment and even return it if your production needs slow down. You can also purchase BotX if you want to make it a permanent member of your team. From installation through training, you’ll receive white-glove service. Red-D-Arc and Airgas welding process specialists install the system on your site and train your team to use it. Following set up, you have access to 24/7 remote support so you can always reach a Red-D-Arc welding specialist for technical support. On average, support requests are responded to in about two minutes. Our flexible business model helps you minimize downtime. If your system experiences an issue that cannot be solved via the app, a service technician is quickly dispatched to your site and the faulty component is quickly swapped out at no charge for rental and lease customers. Customers who have purchased the system have the option to rent the component needed until theirs is repaired. Either way, you are able to resume production without waiting for weeks or even months for repairs. Contact Red-D-Arc today for more information or to give BotX a try.
Overview
BotX™ is a flexible solution that allows you to quickly increase your production capacity and consistently weld complex parts with high quality without making a capital investment. Red-D-Arc offers flexible options—BotX can be rented or leased on a short-term or long-term basis so you can try it with no commitment and even return it if your production needs slow down. You can also purchase BotX if you want to make it a permanent member of your team. From installation through training, you’ll receive white-glove service. Red-D-Arc and Airgas welding process specialists install the system on your site and train your team to use it. Following set up, you have access to 24/7 remote support so you can always reach a Red-D-Arc welding specialist for technical support. On average, support requests are responded to in about two minutes. Our flexible business model helps you minimize downtime. If your system experiences an issue that cannot be solved via the app, a service technician is quickly dispatched to your site and the faulty component is quickly swapped out at no charge for rental and lease customers. Customers who have purchased the system have the option to rent the component needed until theirs is repaired. Either way, you are able to resume production without waiting for weeks or even months for repairs. Contact Red-D-Arc today for more information or to give BotX a try.
Red-D-Arc automation specialists will install BotX and provide onsite training to our customer's personnel. Our customer's are welding their parts before our specialists depart.
Specifications
Software version requiredPolyscope 5.13+
BotX 1.110
Dependencies208-575V 3phase power for the welding power source, 110V power for the cobot.
Features
- BotX XHR: Cloud-connected system with continuous, real-time monitoring. Provides welding and production data along with automatic access to software enhancements.
Table options: 4'x4' (1 table total), 4'x8' (2 tables total), 4'x8'x4' (3 tables total), 4'x2-6"' Mobile cart
Power source: Miller XMT 350 MPa or 450 MPa MIG package
66-piece starter tooling kit included - BotX XSR: Offline system capable of advanced welding processes. Achieves superior welding performance on all materials, including aluminum.
Table options: 4'x4' (1 table total), 4'x8' (2 tables total), 4'x8'x4' (3 tables total), 8'x8' (4 tables total), Docking station only
Power source: OTC P402L or P502L MIG package
66-piece starter tooling kit included
Compatibility
- UR10e
- UR12e
Availability
- Canada
- United States