PneumagiQ PQ90 Kit for UR CB3/e Series
PneumagiQ is a universal Pneumatic EOAT Interface with a mechanical form factor designed to seamlessly mount two pneumatic EOAT at a 90° offset from each other.
With just one pneumatic tube and tool-port cable, pneumagiQ simplifies the deployment of pneumatic EOAT eliminating multiple tubes and wires running across the robot's body.
With a built-in air blow-off to clean workpieces, pneumagiQ is ideal for machine tending applications. Thus, integrators can quickly install EOAT grippers without having to source a plethora of components with a dependency on skilled engineering resources.
PQ90's minimalistic design mounts the two pneumatic EOAT at a 90° offset and communicates to the robot using Modbus RTU.
This kit consist of the following
- pneumagiQ PQ90 x 1
- Robot Coupler ISO 50 x 1
- I/O Cable (0.2m) x 1
Note: Please order suitable tool coupler as per your requirement for both sides.