7 products
Showing
12
36
WireBridge I/O provides seamless integration of additional signal types to the UR e-Series. Compatible with over a hundred different module configurations, it expands the I/O capability of the robot beyond simple digital and analog, bringing multi-level I/O, relay control, temperature monitoring, and more.
The motorized WireTank Dispenser removes the variability introduced by the use of compressed air in most dispensing systems. Designed specifically for Universal Robots, it can be mounted at the robot wrist, allowing you to go from unboxing to dispensing in under 15 minutes. Fully programmable within the Teach Pendant through the included URCap, eliminating the need of additional equipment.
The WireTank Joystick brings mechanical movement control to the UR e-Series.
The WireTank Joystick brings mechanical movement control to the UR e-Series. The included URCap lets users intuitively control the robot while focusing on the movements rather than the screen. The user-defined discrete step feature makes it ideal for applications that require high-precision. Easy plug-and-play installation, available in wireless and industrial form factors.
WireTank LightTower adds software defined sensory feedback to your UR station through a single USB wire, allowing you to monitor your station while saving the robot’s digital outputs for your application.
WireTank Serial allows the user to connect external instruments with serial ports such as scales and power supplies to the Polyscope software of the Universal Robot by simply installing the provided URCap and connecting the instrument to the robots' USB port via the provided USB cable. The URCap's installation node within Polyscope can be used as a serial terminal to define all communication parameters. During program execution, a program node can be used to send commands and query serial instruments.
Automate the process of redefining an accurate tool center point.
For any inquiries or assistance, please do not hesitate to reach out to us at urstore@universal-robots.com. We are always happy to help!