The ArtiMinds RPS +Vision module enables you to leverage the power of standard vision solutions in your robot application. Choose the best vision solution for your application from manufactures like Cognex, Keyence, SensoPart, Sick or Halcon. ArtiMinds RPS automatically generates the required URScript code to communicate with vision hardware, regardless whether you chose wrist or stationary mounting.The program will adapt the robot motion based on the vision detection results. Vision enables you to: handle different positions and types of workpieces cope with varying working environments adapt to tolerances of workpieces, holders and grippers perform quality inspection tasks You don’t have to write a single line of URScript code! Use the predefined templates and wizards of ArtiMinds RPS to program your robot in only a few steps. ArtiMinds RPS + Vision is an optional add-on to the award-winning ArtiMinds RPS software.
Mount a vision system on your robot, configure the setup in ArtiMinds RPS and enjoy up to 100x faster robot programming with our three step approach: