The ASO SENTIR bumper provides a safety protection to property and people and has excellent cushioning and overtravel. The individually designed foam cores gently buffer during overtravel and the integrated sensor in the SENTIR bumper ensures fastest reaction paths.The ELMON safety relay acts as a link between bumper and robot arm and ensures a permanent monitoring of the safety bumper (Safety Category 3 / Performance Level ”d”).Once the bumper is touched a secure stop signal is generated, so that workers or users of robot systems are protected against impacts and entrapment. A high degree of peace of mind is the result.Developed and manufactured in-house, the appearance and feel are complemented by artificial leather covers. The product consists of a shape stability and a secure barrier against external influences. With more than 1 million switching cycles the SENTIR bumper is extremely durable. No matter what shape, size, colour or material: the bumper can be shaped to your needs!