High Temperature Resistance and Thermal Insulation Robot Protective Suit
High Temperature Resistance and Thermal Insulation Robot Protective Suit
High Temperature Resistance and Thermal Insulation Robot Protective Suit
High Temperature Resistance and Thermal Insulation Robot Protective Suit

High Temperature Resistance and Thermal Insulation Robot Protective Suit

The High Temperature Resistance and Thermal Insulation Robot Protective Suit is a kind of outer cover to protect robot from high temperature and molten metal splash. It consists of high temperature, high strength and wear-resistant high quality composite materials. It is single or double layer fabric structure and it is well designed to fit in any type of robots and balance aesthetics and practicality. It can be applied to casting and forging industries that generating molten metal splash.

Manufacturer:Chunyu Protection

Description

The High Temperature Resistance and Thermal Insulation Robot Protective Suit is a kind of outer cover to protect robot from high temperature and molten metal splash. It consists of high temperature, high strength and wear-resistant high quality composite materials. It is single or double layer fabric structure and it is well designed to fit in any type of robots and balance aesthetics and practicality. It can be applied to casting and forging industries that generating molten metal splash.

The fabric is aluminum laminated to reflect the heat away.
It can prevent robot body and circuit from heat damage by anti-thermal radiation.
Its side openings are connected by flame retardant Velcro and elastics to ensure smooth operation and range of movement.

Related products

Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT