Imagine what opportunities your business has if you can extend the reach of your UR-cobot to a mind-blowing 50 meters!Cobotracks developed the “Linear Motion Kit” which enables all UR-cobot models (compatible with UR-3/5/10/16 and e-series) to move across a linear track. Thanks to their robust industrial steel design with SEW Servo Drive, these LMK’s guarantee their high accuracy, even with activities like welding, polishing or gluiing big parts. With the LMK you can tender multiple machines or palletize on multiple pallets. Due to the integration of the UR Caps Software, the Linear Motion Kits are very easy to install and to program (plug play). Within the software, all settings and parameters are displayed in such a clear manner that the configuration of the LMK is done in no time!
With the URCap you can control the Linear Motion Kit with the PolyScope User interface on the robot's teach pendant. You can work with absolute and relative travel length and adjust the speed. Possible to keep the robot tool in fixed space during movement of robot on Linear Motion Kit.