Carbon Vacuum Gripper, CVGC Series
COVAL's CVGC carbon vacuum gripper series has been specifically designed for handling cardboard boxes of various sizes for packaging and finishing equipment. The CVGC perfectly meets the weight, flexibility, and safety constraints of collaborative robot applications. Its lightweight and compact design allows for easy and quick integration while providing exceptional suction power and significant gripping capacity. The CVGC carbon vacuum gripper is available in three standard sizes, and can also be custom-made to perfectly fit the application. It offers foam or suction cup gripping interfaces, suitable for various applications such as palletizing, part assembly, and machine loading. Additionally, the CVGC benefits from a URCap plugin that allows for simplified integration and programming.
Overview
COVAL's CVGC carbon vacuum gripper series has been specifically designed for handling cardboard boxes of various sizes for packaging and finishing equipment. The CVGC perfectly meets the weight, flexibility, and safety constraints of collaborative robot applications. Its lightweight and compact design allows for easy and quick integration while providing exceptional suction power and significant gripping capacity. The CVGC carbon vacuum gripper is available in three standard sizes, and can also be custom-made to perfectly fit the application. It offers foam or suction cup gripping interfaces, suitable for various applications such as palletizing, part assembly, and machine loading. Additionally, the CVGC benefits from a URCap plugin that allows for simplified integration and programming.
Specifications
DependenciesSupply : 8mm tube with compressed air 5.5 bar
UR connection cable available as accessory
Certifications and standards 2014/30/EC Electromagnetic Compatibility Directive (EMC)
2011/65/EC, Restriction of the use of hazardous substances in electrical and electronic equipment (ROHS 2), 08/06/2011.
EN ISO 9409-1 Industrial robots – mechanical interfaces
DimensionsCVGC240X120_ : 254x134 mm. Weight: Foam or Suction cups version : 1.3 kg
CVGC320X160_: 334x174 mm, Weight: Foam version 1.5 kg, Suction Cups version 1.8 kg
CVGC350x250_: 364x264 mm, Weight: Foam version 1.9 kg, Suction Cups version 2.6 kg
What's in the box?
- Carbon Vacuum Gripper CVGC
- Mounting interface ISO 9409-1 with screws
- User manual
- (URCap plugin download on the website with User manual)
License type One-time purchase
Features
-
Lightweight and Strong: The carbon structure of the CVGC is 2.5 times lighter than aluminum and offers 6 times greater mechanical strength.
-
Three Standard Sizes Available: 240x120 mm, 320x160 mm, and 350x250 mm, allowing you to choose the size that fits your needs. Custom dimensions available upon request.
-
Gripping Interfaces: Available with foam or suction cup gripping interfaces to adapt to various types of surfaces and products.
-
Integrated or External Vacuum Generator: Versions with an integrated vacuum generator for a plug-and-play solution, or without a generator for use with an external source.
-
Ease of Use: Equipped with a highly readable human-machine interface with an electronic vacuum switch display, and a 360° status LED, making it easy for the operator to use. A Plugin is available for easy integration and use with UR cobots.
-
Integration and Maintenance: The modular design allows for easy and quick integration, as well as simplified maintenance.
-
Versatility: Suitable for a variety of applications such as palletizing, part assembly, and machine loading.
These features make COVAL's CVGC carbon vacuum gripper series an ideal solution for optimizing handling processes with cobots.
Compatibility
- PolyScope X
- UR5
- UR5e
- UR10
- UR10e
- UR12e
- UR16e
- UR20
- UR30
Availability
- China Mainland