Protection Cover for Universal Robots e-Series
Protection Cover for Universal Robots e-SeriesBased on long time experience on robot programming we understood how important is to keep safe a tool like a teach pendant, during the production time and, the most important part, during the commissioning. We can produce your Protection Cover with full customization like preferred color and your company logo.
Overview
Protection Cover for Universal Robots e-SeriesBased on long time experience on robot programming we understood how important is to keep safe a tool like a teach pendant, during the production time and, the most important part, during the commissioning. We can produce your Protection Cover with full customization like preferred color and your company logo.
Manufactured from shock absorbing, chemical resistant, Elastomer, our Protection Cover guards the teach pendant from extreme manufacturing conditions and accidental falls up to 2,80 m. Protection Cover protects the exposed components most often damaged when the pendant hits the ground. With its unique design Protection Cover are made to increase the safety of the teach pendant without drastically modify their shape and functionality. Protection Cover is like a warm hug, its design is accurated to bring strength just where is needed leaving to user comfort of use. We produce also Protective Film for Touch Screen Teach Pendant to prevent from damage, dirty and risk of loss production, as well as with the use of Protection Cover.
Specifications
DimensionsSuited for e-Series TP.
Weight: 500g
What's in the box? One Protection Cover in Elastomer
Documentation.
License type One-time Purchase
Features
- Tested protection from drops up to 2.80 m certified by Akademia Techniczno-Humanistyczna w Bielsku-Bialej
- Easily access to all pendant features
- Ergonomic and lightweight
- Easy installation
- Silicon Free Certified
Compatibility
- UR3e
- UR5e
- UR10e
- UR12e
Availability
- China Mainland