EMI's Cobot Ready Conveyor model is a lightweight, durable extruded aluminum frame conveyor, featuring an internal drive, Ethernet connection, photo-eye workpiece detection, URCap for easy programming on Universal Robots. Available in a wide range of lengths and widths to meet your specific needs.
EMI’s Cobot Ready Conveyors are designed to be integrated with your Universal Robot to provide continuous part transfer and are ideal for pick and place, machine tending, and packaging applications. This allows the Cobot and EMI Conveyor to interact without the use of an operator, while increasing productivity and reducing labor intensive jobs in today’s work environment.
Coupled with EMI’s URCap, any UR can easily control the conveyor’s speed and direction. Set-up is easy, simply connect the included Ethernet cable to your Universal Robot’s control box and install the URCap.