The SXT gripper kit by EMI uses a concentric, powerful 3-jaw gripper ideal for machine tending and general handling of cylindrical workpieces. Made out of high-quality machined components with an IP67 protection class, the SXT Gripper is ideal for a variety of industrial applications.
EMI’s pre-assembled SXT Gripper Kit is easy to set-up, operate and maintain. The included URCap makes the installation and programming simple and intuitive for all users. Simply connect your 6mm compressed air line, connect your 4-wire cable to the controller box, install EMI’s URCap on your UR3, UR5 or UR10 and your Pneumatic SXT Gripper Kit is ready to go.