Active Orbital - AOK
Active Orbital - AOK
Active Orbital - AOK
Active Orbital - AOK
Active Orbital - AOK
Active Orbital - AOK
Active Orbital - AOK
Active Orbital - AOK

Active Orbital - AOK

Active Orbital Kit - AOK PLUGPLAY SANDING SOLUTION WITHACTIVE COMPLIANT TECHNOLOGY FOR PERFECT FINISH The innovative AOK/905 is the pinpointed package solution for the surface finishing of complex shaped work pieces when high quality surfaces are demanded. For attaining a perfect surface pattern it performs exact and consistent contact force all along the surface flow allowing high process speed. The AOK/905 autonomously compensates for surface tolerances up to 35.5 mm with guaranteed consistent contact force. Unique performance: Eccentric grinder optimized for robot use combined with individual control of the speed of rotation, contact force and feed rate. All AOK/905 system components are finely tuned. The lightweight design is compact and robust. This reliable benefit package makes the AOK/905 the superior sanding solution. Profit from easy out-of-the-box integration, fast job modulation and perfect sanding quality. The especially for the robot models UR10E and UR16E developed AOK/905 is going to raise the quality level and reduce the production costs in record time.Surface treatment: Sanding, polishing, cleaning, deburringAll materials: Steel, aluminum, titanium, magnesium, carbon, plastic, wood, ceramic, coconut fiber,...

Read more
Manufacturer:FerRobotics

Overview

Active Orbital Kit - AOK PLUGPLAY SANDING SOLUTION WITHACTIVE COMPLIANT TECHNOLOGY FOR PERFECT FINISH The innovative AOK/905 is the pinpointed package solution for the surface finishing of complex shaped work pieces when high quality surfaces are demanded. For attaining a perfect surface pattern it performs exact and consistent contact force all along the surface flow allowing high process speed. The AOK/905 autonomously compensates for surface tolerances up to 35.5 mm with guaranteed consistent contact force. Unique performance: Eccentric grinder optimized for robot use combined with individual control of the speed of rotation, contact force and feed rate. All AOK/905 system components are finely tuned. The lightweight design is compact and robust. This reliable benefit package makes the AOK/905 the superior sanding solution. Profit from easy out-of-the-box integration, fast job modulation and perfect sanding quality. The especially for the robot models UR10E and UR16E developed AOK/905 is going to raise the quality level and reduce the production costs in record time.Surface treatment: Sanding, polishing, cleaning, deburringAll materials: Steel, aluminum, titanium, magnesium, carbon, plastic, wood, ceramic, coconut fiber,...

The communication is set up and checked and you can activate or deactivate the URCap in the installation node. The three process parameters can be set in the program node and you can rename the node. The orbital disk sander is controlled by the URCap and can be activated or deactivated. The sanding path is set by the user via independent programming.

Related products