SmartCell
The SmartCell®️ is more than just a compact cell with a cobot. SmartCell®️ is a concept that can be flexibly adapted to all requirements and wishes and therefore always fits exactly to the process you want to automate. To ensure this unrivalled flexibility, we have developed theSmartCell®️ as a modular system. You decide what your SmartCell®️ can do.
Overview
The SmartCell®️ is more than just a compact cell with a cobot. SmartCell®️ is a concept that can be flexibly adapted to all requirements and wishes and therefore always fits exactly to the process you want to automate. To ensure this unrivalled flexibility, we have developed theSmartCell®️ as a modular system. You decide what your SmartCell®️ can do.
The unique feature of the SmartCell®️ is the combination of easy-to-use software (URCap) and the protected SAEP handle developed by fsk industries - the operating handle of the SmartCell®️. The SAEP is positioned exactly where it is always within easy reach, without the need for an additional foot switch or awkward-to-operate buttons. At the same time, the SAEP, which is adapted to the natural contours of our hand, offers all the functions required during the entire process via multifunctional buttons. Even when wearing gloves.
This makes it so easy to operate that the entire process is no longer even referred to as "programming". There is no easier way to automate.
Specifications
Software version requiredPolyscope version 5.15+
DependenciesElectricity
Certifications and standards In compliance with CE normative
DimensionsDepending on the version
What's in the box? SmartArc®️ cobot welding system incl. software (URCaps) and SmartArc®️ Extension Pack (SAEP), UR10e, welding equipment, welding table, enclosure, control system, CE.
License type One-time purchase
Features
- SmartArc Extension Package (SAEP handle)
- SmartArc user interface (certified URCap)
- SmartArc assistance systems (LinDrive/RotDrive/lock axes)
- Enclosure incl. safe door sensors
- Siemens Safety PLC
- DIN welding protection discs
- incl. LTE modem for software updates
Compatibility
- UR5e
- UR10e
- UR12e
Availability
- Australia
- Austria
- Belgium
- Denmark
- Germany
- Luxembourg
- Netherlands
- Switzerland
- United Kingdom
- United States