The linear axis developed by fsk is specially adapted to the needs of the Universal Robot. This significantly extends the working range of the Universal Robot. Driven by a high-quality servo motor including servo control via a PLC specially adapted to the application by fsk industries, this linear positioner is a reliable solution for a wide range of automated processes.
Our linear axis is flexibly configurable, hanging, standing or floor-mounted depending on the system concept in the cell. Equipped with servomotors and the corresponding control system, it is fully integrated in URCap. Up to 2 cobots can be installed on one axis and can move independently of each other. The cobot on the linear axis is controlled with a revolutionary operating concept which is fortunately patented, curious?