The tilt and turn positioner has been specially developed for welding and is equipped with two servomotors. This enables precise positioning of the component. The DKP is floor-mounted. The final height is determined during the design phase. The perforated plate included in the offer is mounted on the turntable holder. The DKP has a static load capacity of 250/ 500kg, with centric load support. The turntable of the DKP is endlessly rotating, the tilt angle is approx. +-90°.
The table can be tilted at an angle of 0°to 90° The turntable has a diameter of 250mm/500mm and is endlessly rotating. The rotation speed is adjustable The ground contact transmits up to 500A / 100% The turntable and the control unit are separately HF-protected Load capacity up to 250kg / 500kg