Dardo is a vision-based pointing device that allows unprecedented fast and precise cobot teaching, including waypoints and whole trajectories. Dardo is composed of a pen-shaped, totally passive pointing device and a flange-mounted camera. Dardo has been designed having in mind precision-sensitive applications such as welding. Check out Dardo, your next tool for precise and easy robot programming.
Dardo is based on a flange-mounted high resolution camera and a pen-shaped pointer equipped with a tracking target. The target allows high-precision real-time computation of the pose of the pointer (position of the tip and orientation of the pen).