Hakko Soldering

Hakko Soldering

Hakko

The Hakko Soldering Kit for Universal Robots is a soldering iron and solder wire feeder that enables the robot to perform manual soldering tasks.  This product is ideal for automating virtually any hand soldering process by increasing overall throughput and consistency of the solder joints. The FU-500 Intelligent Solder Feeder lends a helping hand to automatically feed the solder wire to a specific position and allows for easy adjustment of the solder feed position, which is critical for automated systems.

The Intelligent Solder Feed Unit also features a compact driver unit that allows the feed to be brought closer to the iron, increasing the accuracy of the amount of solder fed. With an optical sensor, the FU-500 can detect solder clogging, slipping, and the end of the solder roll. The Intelligent Solder Feeder is also equipped with a mechanism that perforates into the solder wire as a countermeasure against flux and solder splash. The FU-601 Robotic Integration Soldering Module features Hakko’s reliable, high-performance composite tips with accurate temperature for consistent solder joints.  The tips can also be easily and quickly replaced then realigned using the tip alignment tool

Website

Contact us

Your inquiry will be sent to our UR+ partner, who will contact you as soon as possible.
Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT