<link rel="stylesheet" href="styles-3S7W63VL.css"> Skip to main content
RG series robot electric gripper

RG series robot electric gripper

RG52-050, by Jodell Robotics is a nimble electric gripper with adjustable stroke of 52mm and maximum clamping force of 60N. It can be widely used in the various industries including medical and biological industries.

Read more
Manufacturer:Jodell Robotics

Overview

RG52-050, by Jodell Robotics is a nimble electric gripper with adjustable stroke of 52mm and maximum clamping force of 60N. It can be widely used in the various industries including medical and biological industries. 

The electric gripper is connected through 485 communication. The electric gripper can be controlled by setting position, force and speed, to perform the electric gripper movement. 

Related products