FHS-RS Set

FHS-RS Set

murrplastik

The Flexible Holder System (FHS) with spring return is used for dress packs on UR robots. It is designed for quick and tool-free installation. Both the basic body of the FHS and the hook-and-loop tape are manufactured in a 2K process. This ensures a secure and non-slip fixing of the media supply as well as a robot-friendly mounting.
The spring return system ensures trouble-free return of the corrugated hose. A modified corrugated tube with a longitudinal slot is used, making it easy to pull in pre-assembled cables with plugs. Complete set includes all necessary parts for UR5 and UR10.

 

Website

Contact us

Your inquiry will be sent to our UR+ partner, who will contact you as soon as possible.
Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT