<link rel="stylesheet" href="styles-ENMP3CLZ.css"> Skip to main content
Robot Gateway Integrator

Robot Gateway Integrator

SRB 100 / 200 / 201 : NexCOBOT’s SRB (Smart Robot Box) is a series of robots integration gateway. Through Modbus, TCP/IP, OPC and MQTT protocols, users can easily integrate robot information to HMI, SCADA, or the cloud to implement R2M (Robot-to-machine)/R2C (Robot-to-cloud) communication. SRB series leverages Intel’s Movidius™ Myriad™ X VPUs to run AI programs. Cobots can be fully upgraded with smart AI applications such as vision inspection and predictive maintenance.

Read more
Manufacturer:NexCOBOT

Overview

SRB 100 / 200 / 201 : NexCOBOT’s SRB (Smart Robot Box) is a series of robots integration gateway. Through Modbus, TCP/IP, OPC and MQTT protocols, users can easily integrate robot information to HMI, SCADA, or the cloud to implement R2M (Robot-to-machine)/R2C (Robot-to-cloud) communication. SRB series leverages Intel’s Movidius™ Myriad™ X VPUs to run AI programs. Cobots can be fully upgraded with smart AI applications such as vision inspection and predictive maintenance.    

Users could use SRB to integrate UR robots, use SRB URCap Plugin to configure the connection, and to monitor the status of each robot. When users write a Universal Robot program, they could use the status variables gathered from other robots.

Contact us

Your inquiry will be sent to our partner, who will contact you as soon as possible.