Olis Connect is a plug play product for remote monitoring and error recovery of UR cobots. It lets you run a wide range of processes unattended while having a recovery plan in place. With Olis Connect you can get your cobot back to work faster if any errors come up. Olis Connect is easily accessible from any device directly in the web browser. It is ideal for unattended operation of many applications such as machine tending, assembly, palletizing and material removal.
First mount the Olis Connect PC and the webcams, then use the included Olis URCap to pair Olis Connect with the cobot. The whole setup procedure should take no longer than 30 minutes. After creating an account with the VPN service, you will be able to securely access Olis Connect remotely from any one of your devices.