Photoneo Locator is an entry product of the Photoneo material handling line, mainly for handling of non-overlapping parts placed randomly.The system utilizes an accuracy and resolution of the PhoXi 3D scanners. Locator is available in a variation of XS, S, M, L, and XL size covering smallest scanning volume up to the size of over euro pallet (L version). Main applications are pick place tasks, assembly, painting, welding and applying glue. Any application which is not restricted by the complexity of the environment. Let your robot know where to go.