piCOBOT®️ Electric is a fully electric vacuum pump unit that maximizes the lifting qualities of cobots without the use of compressed air. Light weight and small size, paired with energy efficiency and cutting-edge gripper tools, enable unparalleled performance and flexibility. piCOBOT®️ Electric enhances productivity when handling sealed and slightly porous materials and any other application demanding the absence of compressed air.
The piCOBOT®️ Electric comes with an ISO interface suitable for UR robots to easily attach the vacuum pump to the robot together with a single power and control cable to attach directly to the robot connector on the tool head. The vacuum pump configuration and programming is done through the provided URCAP to facilitate simple installation and programming.