Piab’s piCOBOT® L is a powerful vacuum pump unit for maximum usage of a cobot’s/small robot’s capacity of up to 16 kg even in harsh environments. It enables fast movements for high productivity in packaging, palletizing, part assembly or machine tending. Designed with high flexibility to handle a broad variety of items it can be equipped with a wide range of gripper units – from Piab standard or Custom-Line solutions to inhouse developments.
piCOBOT L is a compressed air driven vacuum pump intended for vacuum gripping. The unit is equipped with a vacuum sensor and a software for safe and energy efficient control. Depending of what you want to pick, it can be equipped with either a single suction cup, a multiple suction cup gripper or a foam gripper.