Q ROBOT is a failure analysis and diagnosis program using robot data. Using digital twins to analyze robot problems and improve the efficiency of production systems, leveraging robot data to prevent downtime and enable predictive management of robots.It also maps and shows data for each robot, which is useful in data management. Q ROBOT allows you to manage robots easily and efficiently.Monitoring allows you to check the current status of the robot and where the problem is; thereby preventing maintenance and failure. By collecting robot data, when a problem occurs, it is possible to check the problem through various alarms. It also informs you about possible causes and actions to be taken. By adding the remote control function, you can remotely control the robot by giving commands to the robot based on real-time robot diagnosis and failure prediction information, enabling faster and more convenient response. An expanded version - Q Solution is available which includes Q Robot Q Factory.
Q Robot is an integrated robot management software that helps keep your robots in full-condition for maximum productivity and minimum maintenance cost.
Q Factory is an OEE(Overall Equipment Effectiveness) analysis software. You can check out your robot's current effectiveness rate and increase it for higher productivity by utilizing Q Factory.