REHM Welding Cobot
REHM Welding Cobot
REHM Welding Cobot
REHM Welding Cobot
REHM Welding Cobot
REHM Welding Cobot
REHM Welding Cobot
REHM Welding Cobot
REHM Welding Cobot

REHM Welding Cobot

REHM Welding Cobot makes welding with collaborative robots a breeze. Coming in both stationary and mobile editions, REHM Welding Cobots includes REHM Magic Programming Tool, which makes programming a lot easier.

Manufacturer:REHM Kft

Overview

REHM Welding Cobot makes welding with collaborative robots a breeze. Coming in both stationary and mobile editions, REHM Welding Cobots includes REHM Magic Programming Tool, which makes programming a lot easier.

After connecting the welding machine with the cobot and mounting the REHM Magic Programming Tool on the robot arm, the equipment is ready to use.

REHM MPT can issue 9 commands to the cobot, and it can select pre-defined Jobs from the power source.

REHM MPT was designed for ease of use:

• in the upper part there are buttons that allow free movement
• a rotary switch, 3 push buttons and 3 14-segment displays are located on the lower part
• the rotary switch can be turned in the [ + ] and [ - ] directions to select various commands

Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT