robobrain.eye: AI vision for robots
robobrain.eye: AI vision for robots
robobrain.eye: AI vision for robots
robobrain.eye: AI vision for robots
robobrain.eye: AI vision for robots
robobrain.eye: AI vision for robots
robobrain.eye: AI vision for robots
robobrain.eye: AI vision for robots
robobrain.eye: AI vision for robots
robobrain.eye: AI vision for robots

robobrain.eye: AI vision for robots

The industrialized 3D camera robobrain.eye, as part of the robobrain® technology was designed to help eliminate one of the most complex challenges in the automation industry: human-like hand-eye coordination with robots. Having the right tool which can see, recognize, and grip objects can all be achieved using this smart technology. The combination of robobrain®, robobrain.eye and suitable AI skills allows the coordination and separation of even overlapped objects for more flexibility and efficiency in the process. The industrialized 3D camera can either be mounted onto the robot arm itself or be placed above on the stations structure. robobrain® is the brain, that gives industrial robots human intelligence and unites Artificial Intelligence, vision and smart skills. With robobrain®, robots gain a level of intelligence that transcends previous limitations. Gone are the days of tedious and time-consuming learning processes; robobrain® empowers robots with the ability to learn and adapt swiftly. Its universal compatibility sets it apart from traditional control platforms – robobrain® operates independently, making it compatible with a wide range of different robotic components. With the URCap robobrain® can be easily combined with any UR Cobots and automation solutions can be implemented time and cost-effective.

Manufacturer:Robominds

Overview

The industrialized 3D camera robobrain.eye, as part of the robobrain® technology was designed to help eliminate one of the most complex challenges in the automation industry: human-like hand-eye coordination with robots. Having the right tool which can see, recognize, and grip objects can all be achieved using this smart technology. The combination of robobrain®, robobrain.eye and suitable AI skills allows the coordination and separation of even overlapped objects for more flexibility and efficiency in the process. The industrialized 3D camera can either be mounted onto the robot arm itself or be placed above on the stations structure. robobrain® is the brain, that gives industrial robots human intelligence and unites Artificial Intelligence, vision and smart skills. With robobrain®, robots gain a level of intelligence that transcends previous limitations. Gone are the days of tedious and time-consuming learning processes; robobrain® empowers robots with the ability to learn and adapt swiftly. Its universal compatibility sets it apart from traditional control platforms – robobrain® operates independently, making it compatible with a wide range of different robotic components. With the URCap robobrain® can be easily combined with any UR Cobots and automation solutions can be implemented time and cost-effective.

robobrain®: The brain, that give robots intelligence.

robobrain.eye: The 2D/3D vision camera, that gives robots the visual capacity.

robobrain.skills: AI-based Skills, that give robots different abilities.

One of the features of robobrain® is its unparalleled ease of implementation. Thanks to the URCap, robobrain® with camera and skills are easily connected to the UR cobots. Even the further setup is perfectly prepared with pre-configured robot programs, that you can directly select and use on the UR tablet.

That is why with robobrain®, you can effortlessly set up automation tasks, significantly reducing deployment time and lowering the barriers to entry for robot integration. This technology is possible by using artificial intelligence and complex algorithms allowing easy-to-use solutions for manufactures and their specific application processes.

Processes, that can be automated with robobrain®:

  • Order-picking
  • Kitting
  • SLC (Smart Load Carrier) Handling
  • Depalletizing
  • Palletizing
  • Machine Tending
  • Sample Tube Handling

Contact us

Your inquiry will be sent to our partner, who will contact you as soon as possible.
Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT