Robot27 Fieldbus Connect
Robot27 Fieldbus Connect
Robot27 Fieldbus Connect

Robot27 Fieldbus Connect

Universal Robots have a robust interface to allow PLCs to control the robot while programs are running. However, if a robot program is not loaded or the program is stopped due to a safety condition, a dedicated function block (and lots of additional code) is needed on the PLC side.   The Robot27 Connect UR Cap allows a PLC to run dashboard commands on the robot (such as play, stop, pause, restart safety, etc) even while the robot program is paused, stopped, or not loaded with no additional PLC programming. This software can start automatically each time the robot is turned on by saving the started connection to the default installation file for the robot. By writing specific integer values to an input integer register on the robot, the PLC is able to issue commands while programs are not running. It also allows for the same PLC to obtain and monitor the state of the “is remote” status of the robot by reading a specific Boolean output register on the robot

Manufacturer:Robot27

Description

Universal Robots have a robust interface to allow PLCs to control the robot while programs are running. However, if a robot program is not loaded or the program is stopped due to a safety condition, a dedicated function block (and lots of additional code) is needed on the PLC side.   The Robot27 Connect UR Cap allows a PLC to run dashboard commands on the robot (such as play, stop, pause, restart safety, etc) even while the robot program is paused, stopped, or not loaded with no additional PLC programming. This software can start automatically each time the robot is turned on by saving the started connection to the default installation file for the robot. By writing specific integer values to an input integer register on the robot, the PLC is able to issue commands while programs are not running. It also allows for the same PLC to obtain and monitor the state of the “is remote” status of the robot by reading a specific Boolean output register on the robot

Robot27 Connect detects changes in the values saved to the selected Input Integer Register under the Control Register mapping.  For example, if you wanted to close a safety popup from a PLC, the PLC should write the integer 10 to the control register.   Each time a change is detected in the Input Integer Register, the robot performs the specified action.  The software also allows the connected PLC to monitor the Is Remote status of the robot by selecting the appropriate Output Boolean Register under the Status Register mapping. This software auto-starts with the robot, so all of the software’s functionalities are immediately available to the PLC.

Related products

Contact us

Your inquiry will be sent to our partner, who will contact you as soon as possible.
Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT