Robotiq Vacuum Grippers can handle a wide range of applications and are ideal for picking up uneven and even workpieces made of different materials, such as cardboard, glass, sheet metal (dry) and plastic.
Because of the customizable bracket and unique air nodes, Robotiq Vacuum Grippers provide manufacturers full control over their Gripper to make sure it’s a perfect fit for their applications.
Easy to customize, Robotiq’s unique air nodes link the air tubes to the suction cups, therefore contributing to make this entire system customizable. You can use your favorite G1/4 thread suction cup to optimize your end-effector and get better results.
The LED status indicates whether the gripper is active or if minor/major fault occurs. Built with robust, factory-provent components as well as compact, AirPick is very easy to handle and is the perfect solution for your industrial application.