Robotiq Vacuum Grippers can handle a wide range of applications Accordingly, they are ideal for picking up even as well as uneven workpieces made of different materials such as cardboard, glass, dry sheet metal and plastic. Because of the customizable bracket and unique air nodes, Robotiq Vacuum Grippers provide manufacturers full control over their gripper, ensuring a perfect fit for their applications. EPick operates without air supply, which makes it highly mobile.
EPick is a safe gripping solution for your automation needs. Easy to customize, Robotiq’s unique air nodes link the air tubes to the suction cups, therefore contributing to make this entire system customizable. You can use your favorite G1/4 thread suction cup to optimize your end-effector and get better results.The LED status indicates whether the gripper is active or if minor/major fault occurs. Built with robust, factory-proven components as well as compact, EPick is very easy to handle and is the perfect solution for your industrial application.