PE Series - Robotiq Palletizing Solution
PE Series - Robotiq Palletizing Solution
PE Series - Robotiq Palletizing Solution
PE Series - Robotiq Palletizing Solution
PE Series - Robotiq Palletizing Solution
PE Series - Robotiq Palletizing Solution
PE Series - Robotiq Palletizing Solution
PE Series - Robotiq Palletizing Solution
PE Series - Robotiq Palletizing Solution

PE Series - Robotiq Palletizing Solution

Ease-of-use is redefined with the Robotiq Palletizing Solution. Open the box, and the hardware and software is already connected and ready to install. Plan your program in just three steps, directly on the robot control device, with the Robotiq software suite's Material Handling Copilot. Copilot does the hard work for you: it automatically generates and optimizes all trajectories and robot movements, without needing any information beyond what you have already entered. That's the Robotiq touch! Quick to receive, quick to install, quick to program. The PE series includes a manually adjustable pedestal for reduced cost. It is the perfect choice when changes in box size and pallet height are less frequent.

Manufacturer:Robotiq

Description

Ease-of-use is redefined with the Robotiq Palletizing Solution. Open the box, and the hardware and software is already connected and ready to install. Plan your program in just three steps, directly on the robot control device, with the Robotiq software suite's Material Handling Copilot. Copilot does the hard work for you: it automatically generates and optimizes all trajectories and robot movements, without needing any information beyond what you have already entered. That's the Robotiq touch! Quick to receive, quick to install, quick to program. The PE series includes a manually adjustable pedestal for reduced cost. It is the perfect choice when changes in box size and pallet height are less frequent. 

Get all the components you need to start palletizing with only one SKU. Once the base is installed set-up your palletizing application in 3 easy steps through our user-friendly Material Handling Copilot:

  • Enter your box's dimensions and position
  • Enter your pallet's dimensions
  • Build your pallet's pattern and there you go! It's that simple.

Related products

Contact us

Your inquiry will be sent to our partner, who will contact you as soon as possible.
Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT