<link rel="stylesheet" href="styles-3S7W63VL.css"> Skip to main content
PowerPick

PowerPick

The PowerPick gripper line is designed to handle a wide range of applications, with a key focus on maximizing lifting capacity, making the grippers preferred choices to perform heavy-duty tasks like palletizing. Equipped with a vacuum generator that attaches to the base of the robot, the PowerPick grippers set a new standard for lightweight and enhanced lifting performance in their category. It is available in different variations for the UR10e, UR20, and UR30

Read more
Manufacturer:Robotiq

Overview

The PowerPick gripper line is designed to handle a wide range of applications, with a key focus on maximizing lifting capacity, making the grippers preferred choices to perform heavy-duty tasks like palletizing. Equipped with a vacuum generator that attaches to the base of the robot, the PowerPick grippers set a new standard for lightweight and enhanced lifting performance in their category. It is available in different variations for the UR10e, UR20, and UR30

The PowerPick20 Gripper is a mechanical assembly equipped with interchangeable components. It is the end effector of the robot. It uses the negative pressure generated by the PowerPick20/30 Vacuum Generation Unit to create a vacuum and, through the multiple suction cups, lifts, holds and moves boxes and other objects weighing up to 18.2 kg (40 lb).

PowerPick10:

PowerPick10 offers 42 different configurations to accommodate a wide range of box sizes, shapes, materials, and weights without compromising stability. For increased throughput and picking multiple boxes at a time, up to 4 PowerPick10 units can be mounted side by side.

PowerPick20 & PowerPick30:

With its impressive strength to lift cases weighing up to 27 kg (60 lbs), PowerPick20 & 30 ensure a future-proof palletizing solution for your operations. Engineered with industrial pneumatic grade components, the PowerPick gripper line comes with a dual channel to more effectively control the vacuum flow.

Contact us

Your inquiry will be sent to our partner, who will contact you as soon as possible.