Wrist Camera
Wrist Camera
Wrist Camera
Wrist Camera
Wrist Camera
Wrist Camera

Wrist Camera

The Robotiq Wrist Camera is the only vision system designed to perform industrial applications on the UR teach pendant. Use the Robotiq URCap to quickly teach new parts and detect features for repeatable picking, even if you are a beginner. Advanced users can also fine-tune their program with the expert mode. The camera's form factor makes it the only one that seamlessly integrates with Universal Robots.

Manufacturer:Robotiq

Overview

The Robotiq Wrist Camera is the only vision system designed to perform industrial applications on the UR teach pendant. Use the Robotiq URCap to quickly teach new parts and detect features for repeatable picking, even if you are a beginner. Advanced users can also fine-tune their program with the expert mode. The camera's form factor makes it the only one that seamlessly integrates with Universal Robots.

Teach your parts directly from the teach pendant on any structured or unstructured workplane using the Wrist Camera’s user-friendly interface. Adjust focus and built-in light for your application, and optimize settings for teach and runtime conditions. Use Robotiq’s tag as a reference to offset the robot’s program with the Visual Offset function.

Locate the right part and position with the Wrist Camera, and insert it precisely and gently using the Robotiq FT 300 Force Torque Sensor and any Adaptive Gripper.
Seamlessly integrates with any Robotiq Adaptive Gripper and connects directly to the UR robot wrist without any extra hardware needed.

Related products

Contact us

Your inquiry will be sent to our partner, who will contact you as soon as possible.
Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT