Enabling OPC UA for Universal RobotsRelease the Industry 4.0 potential of your UR robot, with the OPC UA Client/Server URCap – with OPC UA Robotics Companion Specification. It enables the UR line of robots to connect to other OPC UA compatible devices and software using the world's most popular standards-based data connectivity method. Without any additional hardware. The installation and configuration are simple. It is fully customizable to your needs and can be configured in both server and client mode. The OPC UA Client/Server fully complies with the OPC UA protocol and has all the necessary and required security features. The URCap is also compatible with the VDMA and OPC Foundation’s OPC UA Information Model for Robots.