The ECBPMi is the smallest electrical vacuum gripper for cobots on the market with intgrated RS485 and IO-Link interface. With a single suction cup and a matching diameter to the joint it is perfectly suited for the UR3.
It is ideal for the handling of airtight workpieces in electronics or packaging sectors.
The set contains all the components required to set up a complete gripper and thus enables simple assembly and commissioning.
Thanks to the URCap, the gripper can be perfectly adapted to fulfill your individual needs.