FXCB Robot Set
FXCB Robot Set
FXCB Robot Set
FXCB Robot Set
FXCB Robot Set
FXCB Robot Set
FXCB Robot Set
FXCB Robot Set

FXCB Robot Set

The FXCB robot set is ideal for handling workpieces in the field of intralogistics using pneumatic vacuum generation.The set contains all the components required to assemble a complete gripper, thus enabling easy assembly and commissioning. The sealing element of the gripper consists of either a sealing foam or suction cups. Suction cups are perfect for use when handling uneven workpieces.Thanks to the URCap, the gripper can be perfectly adapted to your individual needs.

Manufacturer:Schmalz

Overview

The FXCB robot set is ideal for handling workpieces in the field of intralogistics using pneumatic vacuum generation.The set contains all the components required to assemble a complete gripper, thus enabling easy assembly and commissioning. The sealing element of the gripper consists of either a sealing foam or suction cups. Suction cups are perfect for use when handling uneven workpieces.Thanks to the URCap, the gripper can be perfectly adapted to your individual needs.

The set includes a Vacuum Area Gripper FXCB, a connection cable specially designed for your Universal Robot and the URCap for effortless installation. Just mount the gripper with the help of the included screws to the wrist of your collaborative robot.
Then connect the gripper with the connection cable to the first wrist of the robot. Lastly use a vacuum hose (available as an accessory) to connect the gripper to your compressed air supply. With the help of the included URCap you now can easily set-up the gripper to your custom needs.

Related products

Contact us

Your inquiry will be sent to our partner, who will contact you as soon as possible.
Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT