Lightweight Layer Grippers ZLW
Lightweight Layer Grippers ZLW
Lightweight Layer Grippers ZLW
Lightweight Layer Grippers ZLW
Lightweight Layer Grippers ZLW
Lightweight Layer Grippers ZLW

Lightweight Layer Grippers ZLW

The ZLW lightweight layer gripper is ideal for automated end-of-line (EOL) palletizing processes. Its lightweight design makes it particularly efficient and versatile. With a possible load capacity of up to 35 kg and maximum dimensions of 850 x 650 mm, a wide range of workpieces can be handled, including parcels, packages, pouches, jars, cans and buckets. Whether for pick-and-place in the production process or for feeding layers of workpieces into production, the lightweight layer gripper ZLW offers a reliable solution. The use of sealing elements such as sealing foam or suction cups ensures safe handling. Would you like to make your production processes more efficient while maximizing the versatility of your robots? Choose the ZLW lightweight layer gripper.

Manufacturer:Schmalz

Description

The ZLW lightweight layer gripper is ideal for automated end-of-line (EOL) palletizing processes. Its lightweight design makes it particularly efficient and versatile. With a possible load capacity of up to 35 kg and maximum dimensions of 850 x 650 mm, a wide range of workpieces can be handled, including parcels, packages, pouches, jars, cans and buckets. Whether for pick-and-place in the production process or for feeding layers of workpieces into production, the lightweight layer gripper ZLW offers a reliable solution. The use of sealing elements such as sealing foam or suction cups ensures safe handling. Would you like to make your production processes more efficient while maximizing the versatility of your robots? Choose the ZLW lightweight layer gripper.

The ZLW lightweight layer gripping system is supplied as a ready-to-connect gripper with all the necessary components. It is attached to the robot using the mounting holes provided or a flange. All pneumatic and electrical connections then need to be made. The URCap supplied makes it easy to adapt the gripper to your requirements.

Related products

Contact us

Your inquiry will be sent to our partner, who will contact you as soon as possible.
Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT