Electric 2-finger parallel gripper available in two sizes and certified for collaborative operation with actuation via 24 V and digital I/O for gripping and moving small and medium-sized workpieces in collaborative operation in the areas of assembly, electronics and machine tool loading.
The Co-act EGP-C gripper is electrically driven and has an integrated current limitation and collision protective cover. The current limitation ensures that the gripping force does not exceed a defined value. The collision protective cover serves for minimizing the risk of injury during the use in collaborative operations.