Versatile 2-finger gripper available in three sizes for small components for maximum workpiece variety with maximum process reliability for flexible handling of printed circuit boards in electronics manufacturing, sample and tray handling in laboratory automation, and universal workpiece handling. Particularly suitable for filigree and fracture-sensitive workpieces due to low impulse forces. Use in clean to lightly soiled work environments with contamination from dust or liquids.
The user has access to the highest level of functionality due to the components embedded in the gripper. This allows the gripper fingers to be pre-positioned at high speed or for dipping into a workpiece holder. The gripping force can be continuously adjusted to the workpiece handling requirement. Workpiece recognition enables full process transparency for the user. In an emergency stop situation, workpiece loss can be avoided due to the integrated gripping force maintenance. For seamless interaction between gripper and robot, a URcap is available for download. You can immediately start programming the application without having any additional integration effort.