Air Gripper for Collaborative Robots RMHseries
Air Gripper for Collaborative Robots RMHseries
Air Gripper for Collaborative Robots RMHseries
Air Gripper for Collaborative Robots RMHseries
Air Gripper for Collaborative Robots RMHseries
Air Gripper for Collaborative Robots RMHseries
Air Gripper for Collaborative Robots RMHseries
Air Gripper for Collaborative Robots RMHseries
Air Gripper for Collaborative Robots RMHseries

Air Gripper for Collaborative Robots RMHseries

Plug PlayPeripheral devices necessary for air gripper drive are integrated as a unit.Only one air supply tube and one electrical wire need to be connected for operation. Three types of lineups are available to accommodate a wide variety of workpieces.Standard type: RMHZ2 series3-Finger type: RMHS3 seriesLong stroke type: RMHF2 series

Manufacturer:SMC

Description

Plug PlayPeripheral devices necessary for air gripper drive are integrated as a unit.Only one air supply tube and one electrical wire need to be connected for operation. Three types of lineups are available to accommodate a wide variety of workpieces.Standard type: RMHZ2 series3-Finger type: RMHS3 seriesLong stroke type: RMHF2 series

Standard type: RMHZ2 series
- High rigidity and precision are achieved by integrating the guide and finger.
- With high-precision linear guide

3-Finger type: RMHS3 series
- Ideal for axial clamping of cylindrical workpieces.

Long stroke type: RMHF2 series
- Long stroke of 64mm is suitable for a variety of workpieces.
- Height is reduced by 35% (compared to standard type)
- Actuator position sensor can be mounted.

Related products

Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT